Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-4.000-56C-56C
Part #:708223L
Catalog #:GR-TXMQ-4.000-56C-56C
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Aluminum housing
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Input/Output Flange: | 56-56 |
| Series Code: | RM | Reduction: | Single |
| Input RPM: | 1,750 | Output HP: | 511 |
| Output RPM: | 438 | Series: | Aluminum Ratio Multipliers |
| Reducer Style: | TXMQ | Ratio: | 4 |
| Output Style: | Solid Output Shaft | Gearbox Style: | TXMQ |
| Material Type: | Aluminum | Output Diameter (in): | 0.625 in |
| Product Type: | Ratio Multiplier | Service Factor: | 1 |
| Product Line: | Ratio Multiplier | Ratio Range: | 4:1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Helical |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 375 in/lbs |
| Overhung Load Rating (lb): | 455 lb | Input HP @ 1750 RPM: | 3.63 |
| Housing Material: | Aluminum | Output shaft: | Shaft |
General Specifications
| UPC: | 690310102626 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

