Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TX-5.000--56C
Part #:708242L
Catalog #:GR-TX-5.000--56C
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Aluminum housing
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Single | Ratio: | 5 |
| Series Code: | RM | Material Type: | Aluminum |
| Reducer Style: | TX | Series: | Aluminum Ratio Multipliers |
| Output RPM: | 350 | Input/Output Flange: | --56 |
| Output HP: | 2.94 | Input RPM: | 1,750 |
| Input Style: | Shaft | Output Style: | Solid Output Shaft |
| Gearbox Style: | TX | Gear Type: | Helical |
| Ratio Range: | 5:1 | Product Type: | Ratio Multiplier |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Line: | Ratio Multiplier | Input Diameter (in): | 0.625 in |
| Output shaft: | Shaft | Overhung Load Rating (lb): | 455 lb |
| Housing Material: | Aluminum | Input HP @ 1750 RPM: | 3 |
| Output Torque Rating (in-lb): | 375 in/lbs |
General Specifications
| UPC: | 690310152430 | Weight: | 10.50 LB |

