Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - EL-TXM-5.000-56C-140TC
Part #:EL708239
Catalog #:EL-TXM-5.000-56C-140TC
KEY FEATURES
- Aluminum ratio multipliers are lightweight and paint-free alternative to cast iron options.
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Aluminum housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C - 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Output HP: | 2.94 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Style: | Solid Output Shaft | Gear Type: | Helical |
| Series: | Aluminum Ratio Multipliers | Ratio: | 5 |
| Reduction: | Single | Service Factor: | 1 |
| Material Type: | Aluminum | Product Line: | Ratio Multiplier |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Input/Output Flange: | 56-140 | Input Keyway: | 3/16 X 3/32 |
| Product Type: | Ratio Multiplier | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3 | Output Torque Rating (in-lb): | 529 in/lbs |
| Output shaft: | Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (lb): | 455 lb |
General Specifications
| UPC: | 690310152638 | Weight: | 10.50 LB |

