Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 3/1 A H
Part #:0220-01004
Catalog #:200 3/1 A H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3:1 | Model Code: | 200 |
| Gear Type: | H | Output RPM: | 583 |
| Series Code: | 200 | Product Line: | Parallel Shaft Drive |
| Maximum Input HP: | 63 @ 1750 RPM | Service Factor: | 1 |
| Style: | A | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 1.5 in | Product Type: | Parallel |
| Input Style: | Shaft | Ratio Range: | 3:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.424 in |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 6602 @ 583 RPM in/lbs |
General Specifications
| UPC: | 662798005379 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

