Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 2/1 A H
Part #:0220-01007
Catalog #:200 2/1 A H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Ratio: | 2:1 |
| Style: | A | Maximum Input HP: | 105 @ 1750 RPM |
| Service Factor: | 1 | Output RPM: | 875 |
| Model Code: | 200 | Input Diameter (in): | 1.5 in |
| Series Code: | 200 | Output Diameter (in): | 1.500 in |
| Product Type: | Parallel | Gear Type: | H |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Output shaft: | Shaft | Center Distance (in): | 5.424 in |
| Output Torque Rating (in-lb): | 7336 @ 875 RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005386 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

