Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 200 4/1 DO H
Part #:0220-01022
Catalog #:200 4/1 DO H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Style: | DO |
| Series Code: | 200 | Maximum Input HP: | 45 @ 1750 RPM |
| Output RPM: | 438 | Output Diameter (in): | 1.500 in |
| Ratio: | 4:1 | Gear Type: | H |
| Model Code: | 200 | Input Diameter (in): | 1.5 in |
| Product Type: | Parallel | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 4:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6288 @ 438 RPM in/lbs |
| Output shaft: | Shaft |
General Specifications
| UPC: | 662798005454 | Weight: | 83.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

