Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 22 1.5/1 DO S
Part #:0220-01506
Catalog #:22 1.5/1 DO S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 22 | Input Diameter (in): | 1 in |
| Output RPM: | 1250 | Product Type: | Parallel |
| Series Code: | 22 | Service Factor: | 1 |
| Product Line: | Parallel Shaft Drive | Output Diameter (in): | 1.250 in |
| Ratio: | 1.5:1 | Maximum Input HP: | 21.2 @ 1750 RPM |
| Style: | DO | Gear Type: | S |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1111 @ 1250 RPM in/lbs |
General Specifications
| UPC: | 662798005706 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

