Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 22 1/1 DO S
Part #:0220-01538
Catalog #:22 1/1 DO S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 22 | Maximum Input HP: | 26.3 @ 1750 RPM |
| Style: | DO | Gear Type: | S |
| Output RPM: | 1750 | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Output Diameter (in): | 1.250 in |
| Series Code: | 22 | Ratio: | 1:1 |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Output Torque Rating (in-lb): | 919 @ 1750 RPM in/lbs | Center Distance (in): | 3 in |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005812 | Weight: | 26.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

