Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 230 4.21/1 A S
Part #:0220-01602
Catalog #:230 4.21/1 A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Maximum Input HP: | 3.9 |
| Model Code: | 230 | Product Type: | Parallel |
| Output Diameter (in): | 1.000 in | Style: | A |
| Series Code: | 230 | Service Factor: | 1 |
| Ratio: | 4.21:1 | Product Line: | Parallel Shaft Drive |
| Output RPM: | 438 | Input Diameter (in): | 0.75 in |
| Input Style: | Shaft | Ratio Range: | 4:1 |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 545 in/lbs |
General Specifications
| Weight: | 23.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

