Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 280 1/1 C H
Part #:0220-02203
Catalog #:280 1/1 C H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Gear Type: | H |
| Style: | C | Model Code: | 280 |
| Output RPM: | 1750 | Ratio: | 1:1 |
| Input Diameter (in): | 1.25 in | Series Code: | 280 |
| Service Factor: | 1 | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Maximum Input HP: | 91 @ 1750 RPM |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Output shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3179 @ 1750 RPM in/lbs |
General Specifications
| UPC: | 662798006017 | Weight: | 63.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

