Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 290 2/1 A H
Part #:0220-74802
Catalog #:290 2/1 A H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 875 | Model Code: | 290 |
| Gear Type: | H | Product Line: | Parallel Shaft Drive |
| Ratio: | 2:1 | Service Factor: | 1 |
| Series Code: | 290 | Output Diameter (in): | 2.500 in |
| Product Type: | Parallel | Style: | A |
| Maximum Input HP: | 272 @ 1750 RPM | Input Diameter (in): | 2.5 in |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Center Distance (in): | 8.5 in | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 19590.6 @ 875 RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798082110 | Weight: | 335.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

