Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 290 1/1 DO H
Part #:0220-74812
Catalog #:290 1/1 DO H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 290 | Ratio: | 1:1 |
| Style: | DO | Series Code: | 290 |
| Maximum Input HP: | 405.8 @ 1750 RPM | Input Diameter (in): | 2.5 in |
| Product Type: | Parallel | Output Diameter (in): | 2.500 in |
| Product Line: | Parallel Shaft Drive | Output RPM: | 1750 |
| Service Factor: | 1 | Gear Type: | H |
| Input Style: | Shaft | Ratio Range: | 1:1 |
| Center Distance (in): | 8.5 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14613.6 @ 1750 RPM in/lbs | Output shaft: | Shaft |
General Specifications
| UPC: | 662798082219 | Weight: | 335.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

