Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 290 3/1 SO H 2.500
Part #:0220-74821
Catalog #:290 3/1 SO H 2.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Output RPM: | 583.3 | Ratio: | 3:1 |
| Style: | SO | Series Code: | 290 |
| Output Diameter (in): | 2.500 in | Input Diameter (in): | 2.5 in |
| Service Factor: | 1 | Maximum Input HP: | 199.3 |
| Model Code: | 290 | Gear Type: | H |
| Ratio Range: | 3:1 | Input Style: | Shaft |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 21,535.5 in/lbs |
General Specifications
| Weight: | 335.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

