Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2S 15.00/1 S 2.188
Part #:20-2000164
Catalog #:2S 15.00/1 S 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1 in | Service Factor: | 1 |
| Model Code: | 2S | Product Type: | Parallel |
| Ratio: | 15:1 | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 2.188 in | Gear Type: | S |
| Series Code: | 2 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input Style: | Shaft |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4651 in/lbs |
| Input HP @ 1750 RPM: | 8.8 | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798280837 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

