Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 5.01/1 S C4 2.438 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2000187
Catalog #:4H 5.01/1 S C4 2.438 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Ratio: | 5.01:1 |
| Output RPM: | 350 | Service Factor: | 1 |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Model Code: | 4H |
| Series Code: | 4 | Output Diameter (in): | 2.438 in |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Motor Frame Size: | C4 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 49.9 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8536 in/lbs |
General Specifications
| UPC: | 662798280868 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

