Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 7.99/1 S B2 2.188 1" 15T - 16/32 D.P. SPLINE
Part #:20-2000703
Catalog #:4H 7.99/1 S B2 2.188 1" 15T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 219 | Series Code: | 4 |
| Model Code: | 4H | Service Factor: | 1 |
| Input Diameter (in): | 1" 15T - 16/32 D.P. SPLINE in | Product Type: | Parallel |
| Ratio: | 7.99:1 | Gear Type: | S |
| Product Line: | Parallel Shaft Drive | Output Diameter (in): | 2.188 in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 7.5:1 |
| Motor Frame Size: | B2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 40.1 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 11314 in/lbs |
General Specifications
| Weight: | 130.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

