Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 19.99/1 S C4 3.438 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2002469
Catalog #:5H 19.99/1 S C4 3.438 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 3.438 in | Ratio: | 19.99:1 |
| Gear Type: | S | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Model Code: | 5H | Series Code: | 5 |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Output RPM: | 88 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 20:1 |
| Motor Frame Size: | C4 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 35.4 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 24957 in/lbs |
General Specifications
| UPC: | 662798282282 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

