Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 2.04/1 S B2 1.938 1" 15T - 16/32 D.P. SPLINE
Part #:20-2003175
Catalog #:85LH 2.04/1 S B2 1.938 1" 15T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Gear Type: | S |
| Input Diameter (in): | 1" 15T - 16/32 D.P. SPLINE in | Series Code: | 85L |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Model Code: | 85LH | Product Line: | Parallel Shaft Drive |
| Maximum Input HP: | 38.5 | Ratio: | 2.04:1 |
| Output RPM: | 858 | Ratio Range: | 2:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2,800 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798282848 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

