Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 10.08/1 S A2-CL 2.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2003471
Catalog #:3H 10.08/1 S A2-CL 2.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Model Code: | 3H |
| Ratio: | 10.08:1 | Service Factor: | 1 |
| Series Code: | 3 | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Output RPM: | 174 | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Output Diameter (in): | 2.438 in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 10:1 |
| Motor Frame Size: | A2CL | Output Torque Rating (in-lb): | 7336 in/lbs |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 20.6 |
General Specifications
| UPC: | 662798283203 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

