Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2S 51.08/1 S 1.500
Part #:20-2003626
Catalog #:2S 51.08/1 S 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Input Diameter (in): | 1 in |
| Model Code: | 2S | Series Code: | 2 |
| Output Diameter (in): | 1.500 in | Output RPM: | 34 |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Ratio: | 51.08:1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input Style: | Shaft |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5803 in/lbs |
| Input HP @ 1750 RPM: | 3.2 | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798283326 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

