Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 3.12/1 S A2-CL2000 1.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2003807
Catalog #:85LH 3.12/1 S A2-CL2000 1.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Service Factor: | 1 |
| Output RPM: | 561 | Model Code: | 85LH |
| Output Diameter (in): | 1.938 in | Gear Type: | S |
| Ratio: | 3.12:1 | Series Code: | 85L |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Product Line: | Parallel Shaft Drive |
| Maximum Input HP: | 29.6 | Input Style: | Hydraulic Adapter |
| Ratio Range: | 3:1 | Motor Frame Size: | A2CL2000 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3,291 in/lbs |
General Specifications
| UPC: | 662798283449 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

