Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 10.37/1 H A2-CL 1.938 1.000 - 6B FOR ROSS-MAG
Part #:20-2003940
Catalog #:1H 10.37/1 H A2-CL 1.938 1.000 - 6B FOR ROSS-MAG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1 | Input Diameter (in): | 1.000 - 6B FOR ROSS-MAG in |
| Product Line: | Parallel Shaft Drive | Gear Type: | H |
| Service Factor: | 1 | Ratio: | 10.37:1 |
| Output RPM: | 169 | Output Diameter (in): | 1.938 in |
| Product Type: | Parallel | Model Code: | 1H |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.6 | Output Torque Rating (in-lb): | 4241 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798283548 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

