Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 48.42/1 H A2-CL 2.000 1.000 - 6B FOR ROSS-MAG
Part #:20-2003995
Catalog #:1H 48.42/1 H A2-CL 2.000 1.000 - 6B FOR ROSS-MAG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Ratio: | 48.42:1 | Product Type: | Parallel |
| Gear Type: | H | Series Code: | 1 |
| Output Diameter (in): | 2.000 in | Output RPM: | 36 |
| Model Code: | 1H | Input Diameter (in): | 1.000 - 6B FOR ROSS-MAG in |
| Ratio Range: | 50:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output Torque Rating (in-lb): | 5559 in/lbs |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.3 |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798283593 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

