Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 7.99/1 S B4 2.938 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2004014
Catalog #:4H 7.99/1 S B4 2.938 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Service Factor: | 1 |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Output Diameter (in): | 2.938 in |
| Ratio: | 7.99:1 | Gear Type: | S |
| Output RPM: | 219 | Series Code: | 4 |
| Model Code: | 4H | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 7.5:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B4 | Input HP @ 1750 RPM: | 40.1 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 11314 in/lbs |
General Specifications
| UPC: | 662798283616 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

