Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 72.00/1 H A2 2.000 .875 DIA - 1/4 X 1/8 KW
Part #:20-2004019
Catalog #:2H 72.00/1 H A2 2.000 .875 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 72:1 | Gear Type: | S |
| Output RPM: | 24 | Input Diameter (in): | .875 DIA - 1/4 X 1/8 KW in |
| Series Code: | 2 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Model Code: | 2H |
| Input Style: | Hydraulic Adapter | Ratio Range: | 75:1 |
| Motor Frame Size: | A2 | Input HP @ 1750 RPM: | 2.3 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5859 in/lbs |
General Specifications
| UPC: | 662798283623 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

