Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 5.04/1 S A2 3.438 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2004099
Catalog #:5H 5.04/1 S A2 3.438 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 3.438 in | Ratio: | 5.04:1 |
| Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in | Model Code: | 5H |
| Service Factor: | 1 | Product Type: | Parallel |
| Output RPM: | 347 | Series Code: | 5 |
| Ratio Range: | 5:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Input HP @ 1750 RPM: | 106.6 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 18968 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798283692 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

