Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LH 19.37/1 S A2 1.375 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2004143
Catalog #:83LH 19.37/1 S A2 1.375 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 83LH | Series Code: | 83 |
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Output Diameter (in): | 1.375 in | Ratio: | 19.37:1 |
| Product Type: | Parallel | Gear Type: | S |
| Service Factor: | 1 | Output RPM: | 90 |
| Ratio Range: | 20:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Output Torque Rating (in-lb): | 4790 in/lbs |
| Input HP @ 1750 RPM: | 7 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798283722 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

