Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 6.09/1 S B2 1.938 1.000 DIA - 3/16 X 3/32 KW
Part #:20-2004811
Catalog #:85LH 6.09/1 S B2 1.938 1.000 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 DIA - 3/16 X 3/32 KW in | Series Code: | 85L |
| Product Type: | Parallel | Gear Type: | S |
| Maximum Input HP: | 17.8 | Service Factor: | 1 |
| Product Line: | Parallel Shaft Drive | Output RPM: | 287 |
| Output Diameter (in): | 1.938 in | Ratio: | 6.09:1 |
| Model Code: | 85LH | Input Style: | Hydraulic Adapter |
| Ratio Range: | 6:1 | Motor Frame Size: | B2 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3,866 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798284224 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

