Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 18.96/1 S A2 2.938 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2004820
Catalog #:4H 18.96/1 S A2 2.938 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4H | Ratio: | 18.96:1 |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Output RPM: | 92 |
| Product Type: | Parallel | Series Code: | 4 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 20:1 |
| Motor Frame Size: | A2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 20 | Output Torque Rating (in-lb): | 13395 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798284248 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

