Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 15.19/1 S B2 2.438 .875 DIA - 1/4 X 1/8 KW
Part #:20-2004874
Catalog #:3H 15.19/1 S B2 2.438 .875 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3 | Model Code: | 3H |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Gear Type: | S | Ratio: | 15.19:1 |
| Service Factor: | 1 | Input Diameter (in): | .875 DIA - 1/4 X 1/8 KW in |
| Output RPM: | 115 | Output Diameter (in): | 2.438 in |
| Ratio Range: | 15:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.6 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7813 in/lbs |
General Specifications
| UPC: | 662798284330 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

