Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 15.87/1 S B4 2.938 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2004899
Catalog #:4H 15.87/1 S B4 2.938 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Product Type: | Parallel |
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Model Code: | 4H |
| Product Line: | Parallel Shaft Drive | Ratio: | 15.87:1 |
| Series Code: | 4 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Output RPM: | 110 |
| Ratio Range: | 15:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B4 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 22.7 | Output Torque Rating (in-lb): | 12714 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798284385 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

