Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 7.99/1 S C4 2.938 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2004913
Catalog #:4H 7.99/1 S C4 2.938 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.938 in | Ratio: | 7.99:1 |
| Model Code: | 4H | Service Factor: | 1 |
| Series Code: | 4 | Output RPM: | 219 |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in |
| Ratio Range: | 7.5:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | C4 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 40.1 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 11314 in/lbs |
General Specifications
| UPC: | 662798284415 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

