Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 48.42/1 H B2 1.938 1.000 - 6B FOR ROSS-MAG
Part #:20-2004996
Catalog #:1H 48.42/1 H B2 1.938 1.000 - 6B FOR ROSS-MAG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 - 6B FOR ROSS-MAG in | Service Factor: | 1 |
| Ratio: | 48.42:1 | Product Line: | Parallel Shaft Drive |
| Series Code: | 1 | Model Code: | 1H |
| Output Diameter (in): | 1.938 in | Output RPM: | 36 |
| Gear Type: | H | Product Type: | Parallel |
| Input Style: | Hydraulic Adapter | Ratio Range: | 50:1 |
| Motor Frame Size: | B2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5559 in/lbs | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.3 |
General Specifications
| UPC: | 662798284514 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

