Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 10.08/1 S B2 2.438 .875 DIA - 3/16 X 3/32 KW
Part #:20-2005058
Catalog #:3H 10.08/1 S B2 2.438 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Series Code: | 3 | Gear Type: | S |
| Service Factor: | 1 | Output RPM: | 174 |
| Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in | Ratio: | 10.08:1 |
| Output Diameter (in): | 2.438 in | Model Code: | 3H |
| Input Style: | Hydraulic Adapter | Ratio Range: | 10:1 |
| Motor Frame Size: | B2 | Output Torque Rating (in-lb): | 7336 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 20.6 |
General Specifications
| UPC: | 662798284637 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

