Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 44.88/1 S A2-CL 2.188 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2005100
Catalog #:3H 44.88/1 S A2-CL 2.188 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Model Code: | 3H |
| Series Code: | 3 | Ratio: | 44.88:1 |
| Output Diameter (in): | 2.188 in | Output RPM: | 39 |
| Product Type: | Parallel | Gear Type: | S |
| Ratio Range: | 40:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Input HP @ 1750 RPM: | 6.1 |
| Output Torque Rating (in-lb): | 9624 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798284798 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

