Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 31.14/1 S A2-CL 2.188 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2005143
Catalog #:3H 31.14/1 S A2-CL 2.188 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | 3H |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Output Diameter (in): | 2.188 in |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Ratio: | 31.14:1 |
| Series Code: | 3 | Output RPM: | 56 |
| Ratio Range: | 30:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9191 in/lbs | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.4 |
General Specifications
| UPC: | 662798284941 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

