Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3S 25.34/1 S 2.188
Part #:20-2005171
Catalog #:3S 25.34/1 S 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Series Code: | 3 |
| Product Type: | Parallel | Gear Type: | S |
| Model Code: | 3S | Product Line: | Parallel Shaft Drive |
| Ratio: | 25.34:1 | Output RPM: | 69 |
| Ratio Range: | 25:1 | Input Style: | Shaft |
| Output Torque Rating (in-lb): | 8460 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.5 |
General Specifications
| UPC: | 662798285023 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

