Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 7.99/1 S A2 2.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2005217
Catalog #:4H 7.99/1 S A2 2.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.99:1 | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Product Type: | Parallel | Gear Type: | S |
| Output RPM: | 219 | Model Code: | 4H |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Series Code: | 4 | Output Diameter (in): | 2.938 in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 7.5:1 |
| Motor Frame Size: | A2 | Output Torque Rating (in-lb): | 11314 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 40.1 |
General Specifications
| UPC: | 662798285122 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

