Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 6.09/1 S A2-CL 1.938 .875 DIA - 1/4 X 1/8 KW
Part #:20-2005227
Catalog #:85LH 6.09/1 S A2-CL 1.938 .875 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 287 | Product Type: | Parallel |
| Service Factor: | 1 | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Maximum Input HP: | 17.8 |
| Ratio: | 6.09:1 | Output Diameter (in): | 1.938 in |
| Series Code: | 85L | Input Diameter (in): | .875 DIA - 1/4 X 1/8 KW in |
| Model Code: | 85LH | Ratio Range: | 6:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3,866 in/lbs |
General Specifications
| UPC: | 662798285139 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

