Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2E 15.00/1 S 182TC 2.188 1.125 DIA - 1/4 X 1/8 KW
Part #:20-2005239
Catalog #:2E 15.00/1 S 182TC 2.188 1.125 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 2 | Ratio: | 15:1 |
| Product Line: | Parallel Shaft Drive | Gear Type: | S |
| Product Type: | Parallel | Model Code: | 2E |
| Output Diameter (in): | 2.188 in | Output RPM: | 117 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 DIA - 1/4 X 1/8 KW in |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 4651 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.8 |
General Specifications
| UPC: | 662798285160 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

