Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 25.00/1 S B2 1.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2005255
Catalog #:2H 25.00/1 S B2 1.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | Parallel Shaft Drive |
| Ratio: | 25:1 | Series Code: | 2 |
| Output RPM: | 70 | Product Type: | Parallel |
| Output Diameter (in): | 1.938 in | Model Code: | 2H |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Gear Type: | S |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5076 in/lbs |
| Input HP @ 1750 RPM: | 5.8 |
General Specifications
| UPC: | 662798285207 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

