Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 7.99/1 S A2-CL 2.188 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2005266
Catalog #:4H 7.99/1 S A2-CL 2.188 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Output RPM: | 219 |
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Series Code: | 4 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Product Line: | Parallel Shaft Drive | Model Code: | 4H |
| Gear Type: | S | Ratio: | 7.99:1 |
| Ratio Range: | 7.5:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 40.1 |
| Output Torque Rating (in-lb): | 11314 in/lbs |
General Specifications
| UPC: | 662798285245 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

