Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 19.99/1 S A2 2.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2005275
Catalog #:5H 19.99/1 S A2 2.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Service Factor: | 1 |
| Product Line: | Parallel Shaft Drive | Output RPM: | 88 |
| Series Code: | 5 | Ratio: | 19.99:1 |
| Model Code: | 5H | Output Diameter (in): | 2.438 in |
| Product Type: | Parallel | Gear Type: | S |
| Input Style: | Hydraulic Adapter | Ratio Range: | 20:1 |
| Motor Frame Size: | A2 | Output Torque Rating (in-lb): | 24957 in/lbs |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 35.4 |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798285290 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

