Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 15.22/1 S C4 2.938 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2005279
Catalog #:5H 15.22/1 S C4 2.938 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Series Code: | 5 | Gear Type: | S |
| Output RPM: | 115 | Output Diameter (in): | 2.938 in |
| Model Code: | 5H | Service Factor: | 1 |
| Product Type: | Parallel | Ratio: | 15.22:1 |
| Ratio Range: | 15:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | C4 | Output Torque Rating (in-lb): | 22969 in/lbs |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 42.8 |
General Specifications
| UPC: | 662798285320 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

