Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 25.46/1 H A2 1.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2005308
Catalog #:1H 25.46/1 H A2 1.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 25.46:1 |
| Product Type: | Parallel | Output RPM: | 69 |
| Output Diameter (in): | 1.938 in | Gear Type: | H |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Model Code: | 1H |
| Series Code: | 1 | Product Line: | Parallel Shaft Drive |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5161 in/lbs |
| Input HP @ 1750 RPM: | 5.7 |
General Specifications
| UPC: | 662798285368 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

