Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 20.00/1 S A2-CL2000 2.188 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2005349
Catalog #:2H 20.00/1 S A2-CL2000 2.188 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Output Diameter (in): | 2.188 in |
| Model Code: | 2H | Service Factor: | 1 |
| Output RPM: | 88 | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Product Type: | Parallel | Series Code: | 2 |
| Product Line: | Parallel Shaft Drive | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL2000 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5093 in/lbs |
General Specifications
| UPC: | 662798285542 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

