Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 18.96/1 S A2-CL 2.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2005380
Catalog #:4H 18.96/1 S A2-CL 2.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Ratio: | 18.96:1 | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Output RPM: | 92 |
| Service Factor: | 1 | Series Code: | 4 |
| Model Code: | 4H | Output Diameter (in): | 2.438 in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 20:1 |
| Motor Frame Size: | A2CL | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 13395 in/lbs |
| Input HP @ 1750 RPM: | 20 |
General Specifications
| UPC: | 662798285603 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

