Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 15.06/1 H A2 1.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2005383
Catalog #:1H 15.06/1 H A2 1.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Ratio: | 15.06:1 |
| Output Diameter (in): | 1.938 in | Series Code: | 1 |
| Service Factor: | 1 | Product Line: | Parallel Shaft Drive |
| Gear Type: | H | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Model Code: | 1H | Output RPM: | 116 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 15:1 |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.4 | Output Torque Rating (in-lb): | 4485 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798285610 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

