Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 5.00/1 S A2 1.938 .875 DIA - 3/16 X 3/32 KW
Part #:20-2005388
Catalog #:85LH 5.00/1 S A2 1.938 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in |
| Model Code: | 85LH | Output Diameter (in): | 1.938 in |
| Maximum Input HP: | 21 | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Ratio: | 5:1 |
| Service Factor: | 1 | Output RPM: | 350 |
| Series Code: | 85L | Ratio Range: | 5:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3,740 in/lbs |
General Specifications
| UPC: | 662798285627 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

