Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 3.12/1 S B2 1.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2005450
Catalog #:85LH 3.12/1 S B2 1.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 561 | Maximum Input HP: | 29.6 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Product Line: | Parallel Shaft Drive | Series Code: | 85L |
| Ratio: | 3.12:1 | Product Type: | Parallel |
| Gear Type: | S | Service Factor: | 1 |
| Model Code: | 85LH | Ratio Range: | 3:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3,291 in/lbs |
General Specifications
| UPC: | 662798285788 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

